IESNA:LM-63-2002
[TEST]P1390266
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12009.3
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
44.3 59.1 62.8 66.5 70.2 77.6 85.0 92.4 99.7 110.8 125.6 147.8 188.4 232.7 236.4 232.7 236.4 262.3 362.0 594.7 809.0 938.3 953.1 908.7 
890.3 646.5 524.6 450.7 410.0 369.4 328.8 277.1 177.3 81.3 33.2 3.7 0.0 0.0 
44.3 59.1 62.8 70.2 73.9 85.0 92.4 107.1 118.2 140.4 192.1 291.8 439.6 524.6 587.4 672.3 809.0 1104.5 1810.1 2995.9 4370.0 4684.0 
4207.5 3531.5 3343.1 2685.6 1957.8 1389.0 956.8 679.7 483.9 365.7 173.6 92.4 33.2 3.7 0.0 0.0 
44.3 59.1 62.8 70.2 81.3 92.4 107.1 140.4 214.3 469.1 890.3 1414.8 1887.6 2412.2 2929.4 3487.2 4159.5 5526.3 8681.0 12463.6 
14565.5 14875.8 14307.0 13734.4 13546.0 13102.7 12271.6 10502.1 7377.0 4177.9 2013.2 772.1 240.1 121.9 40.6 3.7 0.0 0.0 
44.3 55.4 59.1 70.2 85.0 99.7 129.3 195.8 480.2 1333.5 2345.7 3328.3 4370.0 5119.9 5947.4 6741.6 8237.7 11621.4 15976.7 
19977.3 21281.3 21661.8 21754.1 22227.0 22378.4 22522.5 20727.2 16368.2 12367.6 8596.0 5858.7 1702.9 476.5 136.7 29.6 3.7 0.0 
0.0 
44.3 51.7 59.1 70.2 85.0 103.4 140.4 273.4 831.2 2161.0 3753.1 5020.2 6025.0 7007.6 8208.1 9538.0 11946.5 16863.2 23734.1 
27217.6 28381.2 28610.2 29537.4 30531.1 30593.9 29507.9 25688.3 20664.4 15991.4 13017.8 8536.9 2644.9 871.8 184.7 36.9 3.7 0.0 
0.0 
44.3 48.0 55.4 66.5 85.0 103.4 151.5 295.5 1082.3 2737.3 4495.6 5648.2 6645.6 7864.6 9216.6 10882.6 13933.9 19700.2 26859.3 
30287.3 31768.6 32596.1 34125.4 34875.3 34786.6 33002.4 28388.6 22607.4 18998.4 15500.1 9427.2 3697.7 1178.4 181.0 36.9 0.0 
0.0 0.0 
44.3 44.3 51.7 62.8 81.3 99.7 136.7 273.4 934.6 2334.6 3812.2 5046.0 5958.5 6845.0 7997.6 9375.4 11665.7 16397.8 23132.0 
26785.4 27756.9 27967.5 28724.8 29493.1 29574.4 28292.6 24517.3 19914.5 15729.2 12659.4 8396.5 2752.0 1189.5 247.5 33.2 0.0 0.0 
0.0 
44.3 44.3 51.7 62.8 77.6 96.0 121.9 199.5 554.1 1363.1 2449.1 3465.0 4395.9 5057.1 5729.4 6494.1 7709.4 10930.6 15788.3 
19619.0 20874.9 21137.2 21233.3 21587.9 21754.1 21772.6 19781.5 15932.3 11916.9 8669.9 5869.8 1887.6 724.0 181.0 25.9 0.0 0.0 
0.0 
44.3 44.3 51.7 59.1 70.2 85.0 99.7 129.3 210.6 520.9 975.2 1510.9 1994.8 2430.7 2925.7 3453.9 4052.3 5456.1 8459.3 12604.0 
14613.6 14861.1 14181.4 13557.1 13361.3 12722.2 11758.1 9574.9 6907.8 4163.2 2131.5 864.4 288.1 136.7 40.6 0.0 0.0 0.0 
44.3 40.6 48.0 55.4 62.8 70.2 85.0 92.4 107.1 136.7 199.5 321.4 454.4 528.2 598.4 709.3 871.8 1130.4 1732.5 3143.6 4613.8 4898.3 
4237.0 3472.4 3328.3 2519.3 1828.5 1215.3 816.4 620.6 502.4 399.0 214.3 99.7 29.6 0.0 0.0 0.0 
44.3 40.6 44.3 51.7 59.1 66.5 73.9 81.3 88.7 99.7 114.5 140.4 188.4 232.7 232.7 229.0 240.1 262.3 328.8 594.7 930.9 1012.2 912.4 797.9 
772.1 580.0 472.8 417.4 387.9 373.1 347.2 310.3 225.3 88.7 25.9 0.0 0.0 0.0 
44.3 40.6 44.3 48.0 55.4 62.8 66.5 73.9 73.9 81.3 88.7 99.7 107.1 129.3 136.7 133.0 118.2 114.5 118.2 121.9 125.6 140.4 162.5 181.0 181.0 210.6 
232.7 247.5 258.6 254.9 251.2 221.6 188.4 107.1 25.9 0.0 0.0 0.0 
44.3 36.9 40.6 44.3 48.0 51.7 55.4 55.4 55.4 59.1 59.1 62.8 66.5 66.5 66.5 70.2 70.2 73.9 70.2 66.5 66.5 66.5 66.5 66.5 70.2 81.3 
92.4 96.0 99.7 107.1 125.6 144.1 140.4 110.8 40.6 0.0 0.0 0.0 
44.3 36.9 36.9 40.6 40.6 40.6 44.3 44.3 44.3 44.3 44.3 48.0 44.3 44.3 44.3 44.3 44.3 44.3 48.0 48.0 51.7 51.7 51.7 55.4 55.4 62.8 
73.9 81.3 85.0 85.0 77.6 66.5 62.8 51.7 29.6 0.0 0.0 0.0 
44.3 33.2 33.2 33.2 33.2 36.9 33.2 33.2 33.2 33.2 33.2 33.2 33.2 33.2 29.6 29.6 29.6 29.6 29.6 25.9 29.6 33.2 40.6 44.3 44.3 48.0 44.3 36.9 33.2 25.9 22.2 18.5 11.1 3.7 0.0 
0.0 0.0 0.0 
44.3 33.2 29.6 29.6 29.6 29.6 29.6 25.9 25.9 25.9 22.2 22.2 18.5 18.5 14.8 14.8 11.1 14.8 18.5 22.2 18.5 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 33.2 29.6 29.6 25.9 25.9 25.9 22.2 22.2 18.5 14.8 11.1 7.4 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 29.6 25.9 25.9 22.2 22.2 22.2 18.5 18.5 11.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 29.6 25.9 22.2 18.5 18.5 14.8 14.8 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 29.6 22.2 18.5 14.8 14.8 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 25.9 22.2 18.5 14.8 14.8 11.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 25.9 22.2 18.5 14.8 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 25.9 22.2 14.8 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 25.9 18.5 14.8 11.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 25.9 18.5 14.8 11.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 25.9 18.5 14.8 11.1 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 29.6 22.2 18.5 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 33.2 25.9 22.2 18.5 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 40.6 33.2 29.6 25.9 22.2 18.5 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.3 48.0 44.3 40.6 36.9 33.2 29.6 25.9 22.2 14.8 11.1 7.4 7.4 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
44.3 51.7 48.0 44.3 40.6 36.9 36.9 33.2 25.9 22.2 14.8 14.8 11.1 11.1 7.4 7.4 7.4 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 0.0 
0.0 0.0 
44.3 55.4 51.7 48.0 44.3 44.3 40.6 36.9 33.2 25.9 22.2 18.5 14.8 14.8 11.1 11.1 11.1 7.4 7.4 7.4 7.4 7.4 7.4 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 7.4 7.4 
3.7 3.7 0.0 
44.3 59.1 55.4 51.7 51.7 48.0 48.0 48.0 40.6 36.9 29.6 25.9 25.9 22.2 18.5 18.5 14.8 14.8 14.8 14.8 14.8 11.1 11.1 11.1 7.4 7.4 7.4 7.4 7.4 7.4 7.4 11.1 11.1 11.1 
11.1 11.1 11.1 0.0 
44.3 59.1 55.4 55.4 55.4 51.7 51.7 51.7 48.0 44.3 40.6 33.2 29.6 29.6 25.9 25.9 22.2 22.2 22.2 22.2 18.5 14.8 14.8 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 
11.1 11.1 11.1 0.0 
44.3 55.4 51.7 51.7 51.7 51.7 51.7 51.7 51.7 44.3 40.6 36.9 36.9 33.2 33.2 29.6 29.6 29.6 29.6 25.9 25.9 22.2 18.5 14.8 14.8 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 
11.1 11.1 11.1 11.1 0.0 
44.3 55.4 51.7 51.7 48.0 48.0 48.0 44.3 44.3 44.3 40.6 40.6 40.6 36.9 36.9 36.9 36.9 36.9 40.6 44.3 40.6 33.2 29.6 25.9 25.9 22.2 22.2 18.5 18.5 
22.2 18.5 14.8 11.1 11.1 7.4 7.4 7.4 0.0 
44.3 51.7 51.7 48.0 48.0 48.0 48.0 48.0 44.3 44.3 44.3 44.3 44.3 44.3 44.3 48.0 48.0 48.0 48.0 48.0 48.0 51.7 59.1 66.5 70.2 70.2 
62.8 55.4 51.7 44.3 40.6 36.9 33.2 22.2 14.8 7.4 3.7 0.0 
44.3 55.4 51.7 51.7 51.7 51.7 55.4 51.7 51.7 51.7 55.4 55.4 55.4 55.4 55.4 59.1 59.1 62.8 62.8 66.5 66.5 70.2 70.2 73.9 73.9 81.3 
92.4 99.7 99.7 96.0 92.4 85.0 81.3 70.2 44.3 7.4 3.7 0.0 
44.3 55.4 59.1 59.1 59.1 62.8 62.8 66.5 66.5 66.5 70.2 73.9 73.9 73.9 77.6 81.3 85.0 88.7 85.0 81.3 77.6 81.3 81.3 85.0 88.7 103.4 
114.5 118.2 125.6 133.0 151.5 169.9 162.5 133.0 48.0 7.4 0.0 0.0 
44.3 59.1 62.8 62.8 66.5 73.9 77.6 81.3 85.0 92.4 99.7 107.1 118.2 136.7 147.8 140.4 133.0 129.3 129.3 136.7 140.4 155.1 195.8 206.9 210.6 232.7 
247.5 254.9 258.6 247.5 236.4 214.3 177.3 96.0 36.9 3.7 0.0 0.0 
44.3 59.1 62.8 66.5 70.2 77.6 85.0 92.4 99.7 110.8 125.6 147.8 188.4 232.7 236.4 232.7 236.4 262.3 362.0 594.7 809.0 938.3 953.1 908.7 
890.3 646.5 524.6 450.7 410.0 369.4 328.8 277.1 177.3 81.3 33.2 3.7 0.0 0.0 
